Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
CRT-CGB/CGK - Swivel castor with total lock
Bill of material
CRT 160 CGB
ORDERNO
Article-number
CRT 160 CGB
WDAB
Wheel-Ø A x width B
160x40 mm
LC
Load capacity
200 kg
H
Overall height H
191 mm
HD
Hole-Ø
12.5 mm
SR
Swivel radius
168 mm
WB
Wheel bearing
Roller bearing
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices